Product BI2-CRS603-ADZ30X2-B3131/S34
Inductive Sensor
For High Pressures
Ident. no.: 4277493- Smooth barrel, stainless steel, 1.4305
- Ø 12.7 mm
- Housing, GD-Zn, chromated
- Admissible pressure static/dynamic 200/100 bar
- Magnetic-resistant (insensitive to magnetic DC and AC fields)
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NO contact
- 1/2" male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 189 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 12.7 mm |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Connector, 1/2″ |
Housing material | Metal, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Pressure resistant |