Product  BI2U-EH6.5-AN6X-V1131

Inductive Sensor

With Extended Switching Distance

Ident. no.: 4281180
    • Smooth barrel, Ø 6.5 mm
    • Stainless steel, 1.4427 SO
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large switching distance
    • High switching frequency
    • Recessed mountable
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • M8 x 1 male connector
#

Data Sheets

Catalog

Product Catalog Pages

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top