Product BC20-Q20-AZ3X2
Capacitive Sensor
Ident. no.: 4352000- Rectangular, height 20mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- Fine adjustment via potentiometer
- AC 2-wire, 20…250 VAC
- NO contact
- Cable connection

General data
EAN | 4047101095265 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 9026204000 |
Country of origin | CH |
Weight | 155 g |
Technical Data
Design | Rectangular |
Construction size | 68 x 40 x 20 mm, Q20 |
Rated switching distance | 20 mm |
Operating voltage | 20…250 VAC |
Output function | NO contact, 2-wire |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |