Product BI10-G30-AZ3X-B1431
Inductive Sensors
Ident. no.: 43726General data
| EAN | 4047101095678 |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 236 g |
Technical Data
| Rated switching distance | 10 mm |
| Switching frequency | 0.020 kHz |
Inductive Sensors
Ident. no.: 43726| EAN | 4047101095678 |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 236 g |
| Rated switching distance | 10 mm |
| Switching frequency | 0.020 kHz |
Select Country
Turck worldwide