Product BI3-M12-RD4X-H1143
Inductive Sensor
Ident. no.: 4405880- M12 × 1 threaded barrel
- Chrome-plated brass
- DC 2-wire, 10…65 VDC
- NC contact
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 29.28 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 3 mm |
Mounting | Flush |
Operating voltage | 10…65 VDC |
Output function | NC contact, 2-wire |
Switching frequency | 1.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |