Product NI20-Q14-AD4X
Inductive Sensor
Ident. no.: 4414557- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT‐GF30‐V0
- DC 2-wire, 10…65 VDC
- NO contact
- Cable connection

General data
EAN | 4047101096408 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 119 g |
Technical Data
Design | Rectangular |
Construction size | 52 x 30 x 14 mm, Q14 |
Rated switching distance | 20 mm |
Mounting | Non-flush |
Operating voltage | 10…65 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.150 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |