Product NI4-S12-AD4X-0.2-RSV4.23T
Inductive Sensor
Ident. no.: 4453290- M12 × 1 threaded barrel
- Plastic, PA12‐GF30
- DC 2-wire, 10…65 VDC
- NO contact
- Pigtail with M12 × 1 connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 31.32 g |
Technical Data
| Rated switching distance | 4 mm |
| Mounting | Non-flush |
| Operating voltage | 10…65 VDC |
| Output function | NO contact, 2-wire |
| Switching frequency | 1.0 kHz |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.20 m |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

