Product BI2-CRS959-AP4X2-H1141/S34
Inductive Sensor
for high pressures
Ident. no.: 4571891- Smooth barrel, chrome-plated brass
- Ø 12.7 mm
- Housing, GD-Zn, chromated
- Admissible pressure static/dynamic 200/100 bar
- Magnetic-resistant (insensitive to magnetic DC and AC fields)
- DC 3-wire, 10…65 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 230.82 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 12.7 mm |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…65 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Pressure resistant |