Product BI1-HS540-AP6X-0.2-PSG3M
Inductive sensor
Ident. no.: 4604083- Ø 4 mm, smooth barrel
- Active face, lateral
- Stainless steel, 1.4301

General data
| Customs tariff number | 8536507000 |
| Country of origin | CH |
| Weight | 10.44 g |
Technical Data
| Design | Smooth barrel |
| Construction size | Ø 4 mm |
| Mounting | Flush |
| Cable length (L) | 2.0 m |
| Housing material | Stainless steel, 1.4427 SO |

