Product BI2-M12E-AP6X-H1141
Inductive Sensor
Ident. no.: 4606505- M12 × 1 threaded barrel
- Long version
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101140934 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 33 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Catalog (CAT)
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |