Product BI2-G12-RP6X-H1143
Inductive Sensor
Ident. no.: 4606596- Threaded barrel, M12 x 1
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- M12 x 1 male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 29.5 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NC contact, PNP |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |