Product BI1-EH04-AN6X-0.2-PSG3M
Inductive Sensor
Ident. no.: 4609689- Smooth barrel, Ø 4 mm
- Stainless steel 1.4305 (AISI 303)
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Pigtail with male end M8 x 1

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Smooth barrel |
Construction size | Ø 4 mm |
Rated switching distance | 1 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 3.0 kHz |
Electrical connection | Cable with connector, Ø 8 mm |
Cable length (L) | 0.20 m |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |