Product BI1-EG05-AP6X-0.4-RS4T
Inductive Sensor
Ident. no.: 46097402- Threaded barrel, M5 × 0.5
- Stainless steel, 1.4305 (AIS303)
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end M12 x 1

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | LK |
| Weight | 22.453 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M5 x 0.5 |
| Rated switching distance | 1 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 3.0 kHz |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length (L) | 0.40 m |
| Housing material | Stainless steel, 1.4305 (AISI 303) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

