Product BI1-EG05K-AP6X-V1331
Inductive Sensor
Ident. no.: 4609766- Threaded barrel, M5 × 0.5
- Stainless steel, 1.4305 (AIS303)
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M8 x 1 male connector

General data
| EAN | 4047101299502 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 9 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M5 x 0.5 |
| Rated switching distance | 1 mm |
| Mounting | Flush |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 2.0 kHz |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Stainless steel, 1.4305 (AISI 303) |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

