Product BI1-EG05K-AN6X-V1331
Inductive Sensor
Ident. no.: 4609769- Threaded barrel, M5 × 0.5
- Stainless steel, 1.4305 (AIS303)
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- M8 x 1 male connector

General data
EAN | 4047101340235 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536504000 |
Country of origin | DE |
Weight | 9 g |
Technical Data
Design | Threaded barrel |
Construction size | M5 x 0.5 |
Rated switching distance | 1 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, NPN |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M8 × 1 |
Housing material | Stainless steel, 1.4305 (AISI 303) |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |