Product BI1-Q6.5-AP6/S34
Inductive Sensor
Resistant to Magnetic Fields
Ident. no.: 4613401- Rectangular, height 6.5 mm
- Active face, lateral
- Plastic, PP GR‐20
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
EAN | 4047101155716 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 22 g |
Technical Data
Design | Rectangular |
Construction size | 20.2 x 17.2 x 6.5 mm, Q6.5 |
Rated switching distance | 1 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.030 kHz |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, PP GR-20 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields |