Product  BI2-EG12F-AP6X-H1141

Inductive Sensor

Stainless Steel Front

Ident. no.: 4614635
    • Threaded barrel, M12 x 1
    • Stainless steel, 1.4305
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

Select Country

Turck worldwide

to top