Product BIM-IKE-AP6X-H1141 W/KLI3
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4621690- Rectangular, height 28 mm
- Metal, GD-Zn
- Magnetic-inductive sensor
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M12 x 1

General data
| EAN | 4047101156461 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 67 g |
Technical Data
| Design | Rectangular |
| Construction size | 30 x 14.6 x 28 mm, IKE |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, GD-Zn |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Mounting accessories
|
KLI5Z
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 32…63 mm; material: Aluminum |
6971803 |
|
KLI6Z
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 50…125 mm; material: Aluminum |
6971806 |
|
KLI6
Mounting bracket for mounting magnetic field sensors on profile cylinders; cylinder diameter: 50…100 mm; material: Aluminum |
6971805 |
|
KLI1
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 32…100 mm; material: Die-cast Zinc |
69710 |
|
KLI5
Mounting bracket for mounting magnetic field sensors on profile cylinders; cylinder diameter: 32…50 mm; material: Aluminum |
6971802 |
|
KLI3
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 63…160 mm; material: Die-cast Zinc |
69712 |

