Product BIM-PSM-AP6X-0.2-RS4T W/O BKT
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4625490- Rectangular, height 18.5 mm
- Front active face
- Metal/plastic, Al/PA12-GF30
- Magnetic-inductive sensor
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Pigtail with male end, M12 x 1

General data
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CH |
Weight | 26.55 g |
Technical Data
Design | Rectangular |
Construction size | 22 x 14 x 18.5 mm, PSM |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Cable with connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Metal/plastic, Al/PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |