Product BIM-PSM-AP6X-V1131
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4625600- Rectangular, height 18.5 mm
- Front active face
- Metal/plastic, Al/PA12-GF30
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M8 x 1

General data
| EAN | 4047101158038 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 15 g |
Technical Data
| Design | Rectangular |
| Construction size | 22 x 14 x 18.5 mm, PSM |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal/plastic, Al/PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

