Product BI5-G18-RP6X-H1141
Inductive Sensor
Ident. no.: 46414981- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NC contact, PNP output
- M12 x 1 male connector
General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 65.14 g |
Technical Data
| Rated switching distance | 5 mm |
| Operating voltage | 10…30 VDC |
| Output function | NC contact, PNP |
| Switching frequency | 0.50 kHz |
| Electrical connection | Connector, M12 × 1 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

