Product BI2-S12-RN6X-H1143
Inductive Sensor
Ident. no.: 4652195- Threaded barrel, M12 x 1
- Plastic, PA12‐GF30
- DC 3-wire, 10…30 VDC
- NC contact, NPN output
- M12 x 1 male connector

General data
EAN | 4047101019575 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080 |
Country of origin | US |
Weight | 13 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 10…30 VDC |
Output function | NC contact, NPN |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |