Product BIM-AKT-AP6X W/KLA1
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 4675090- Rectangular, height 15mm
- Concentric active face
- Plastic, PA12-GF30
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 112.8 g |
Technical Data
| Design | Rectangular |
| Construction size | 28 x 30 x 15 mm, AKT |
| Cylindrical design | Profile cylinder |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Mounting accessories
|
KLA1
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter 32…50 mm, material: Anodized aluminum |
69700 |
|
KLA2
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter 40…125 mm; material: Aluminum |
69701 |

