Product UNT-JUSTAGE
Mounting Accessories
For Adjusting UNT Sensors
Ident. no.: 4685750- Accessories for sensor fine-tuning
- Mounting on T-groove cylinders
- Snap-lock mounting in equipment fixture of the sensor

General data
EAN | 4047101160062 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536504000 |
Country of origin | DE |
Weight | 9 g |
Technical Data
For use with | Magnetic field sensors |
Fixing clamp for cylindrical housing | T-groove cylinder |
Construction size | 32 x 6.4 mm |
Housing material | Metal/plastic |