Product UNT-STOPPER
Mounting Accessories
Switching Point Lock
For T-Groove Cylinders
Ident. no.: 4685751- Accessories to secure the switchpoint on T-groove cylinders
- Snap-lock mounting in equipment fixture of the sensor

General data
| EAN | 4047101160079 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | PL |
| Weight | 3 g |
Technical Data
| Accessory type | Switching point lock |
| For use with | Magnetic field sensors |
| Fixing clamp for cylindrical housing | T-groove cylinder |
| Construction size | 18.5 x 6.4 x 3.5 mm |
| Housing material | Plastic |

