Product BIM-UNTK-AN6X-0.3-PSG3M
Magnetic Field Sensor
Compact design for small hydraulic cylinders
Ident. no.: 4686016- For T-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylindrical housings.
- One-hand mounting possible
- Tool for fine adjustments and stopper directly mountable on the sensor
- Stable mounting
- Magneto-resistive sensor
- 3‐wire DC, 12…30 VDC
- NO contact, NPN output
- Pigtail with male end, M8 x 1

General data
EAN | 4047101295009 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 8536507000 |
Country of origin | CH |
Weight | 14 g |
Technical Data
Design | Rectangular |
Construction size | 19.7 x 5 x 6 mm, UNTK |
Cylindrical design | Dovetail groove cylinder, T-groove cylinder, Round cylinder, Tie-rod cylinder |
Operating voltage | 12…30 VDC |
Output function | NO contact, NPN |
Electrical connection | Cable with connector, M8 × 1 |
Cable length (L) | 0.30 m |
Housing material | Plastic, PP |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Data Sheets
CAD File
CAD STP File
Catalog (CAT)
Product Flyer
Quick Start Guide
Mounting accessories
![]() |
UNT-STOPPER
Accessories for finetuning the switchpoint on T-groove cylinders; snap-locked in the BIM-UNT fixture; suited for multiple use; material: plastic |
4685751 |
![]() |
KLZ1-INT
Accessories for mounting the sensors BIM-INT and BIM-UNT on tie-rod cylinders; cylinder diameter: 32…40 mm; material: Aluminum; further mounting accessories for other cylinder diameters on request |
6970410 |
![]() |
KLZ2-INT
Accessories for mounting the sensors BIM-INT and BIM-UNT on tie-rod cylinders; Cylinder diameter: 50…63 mm; material: Aluminium; Further mounting accessories for other cylinder diameters on request |
6970411 |
![]() |
KLDT-UNT2
Mounting bracket for mounting magnetic field sensors on dovetail groove cylinders; groove width: 7 mm; material: PPS |
6913351 |
![]() |
KLDT-UNT3
Mounting bracket for mounting magnetic field sensors on dovetail groove cylinders; groove width: 9.4 mm; material: PPS |
6913352 |
![]() |
KLDT-UNT6
Mounting bracket for mounting magnetic field sensors on dovetail groove cylinders; groove width: 7.35 mm; material: PPS |
6913355 |