Product  BIM-QST-AP6X-V1131

Magnetic Field Sensor

For Pneumatic Cylinders

Ident. no.: 4688200
    • Rectangular, height 12 mm
    • Front active face
    • Plastic, PA12-GF30
    • Magnetic-inductive sensor
    • DC 3‐wire, 10…30 VDC
    • NO contact, PNP output
    • Male connector, M8 x 1
#

General data

EAN 4047101160291
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019900
Country of origin CH
Weight 10 g

Technical Data

Design Rectangular
Construction size 20 x 12 x 12 mm, QST
Cylindrical design Tie-rod cylinder, Profile cylinder
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M8 × 1
Housing material Plastic, PA12-GF30
Ambient temperature -25…+70 °C
Protection class IP67

Data Sheets

CAD File

Catalog

Catalog (CAT)

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top