Product MS91-12-R
Level controller
1-channel
Ident. no.: 5220110- Output: 2 relays with changeover contact
- Responsivity: 0.2…100 kΩ
- Removable terminal blocks
- Switching of electrodes via auxiliary relay
- Switch-on/off delay adjustable 0.1…15 s
- Reliable distinction between foam and liquid
- Galvanic isolation of input circuits, output circuits and power supply

General data
| EAN | 4047101105476 |
| eCl@ss-Code (V5.1.4): | 27210107 -/- Transducer (universal) |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 246 g |
Technical Data
| Signal type | Resistance input |
| Device type | Level Controller |
| Ex version | no |
| Approvals | GOST |
| Nominal voltage | Wide voltage range |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 2 × 8-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |

