Product JBBS-57-E411
passive junction
CANopen/DeviceNet Junction Box
Ident. no.: 6603378- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- All pins are connected through (1:1)
- The DeviceNet™ supply voltage between pin 2 and 3 (11 … 30VDC) is displayed via an LED In CANopen this supply voltage is optional.
- Passive junction, 4-port
- Protection class IP67
- 1 × M12 male connector
- 4 × M12 female connector

General data
| EAN | 4047101177022 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 8536504000 |
| Country of origin | CH |
| Weight | 130 g |
Technical Data
| Fieldbus Protocol | DeviceNet, CANopen |
| Connection technology signal | M12 |
| Device type | Passive fieldbus junction box |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

