Product SFOB-0001
piconet Accessories
IP-Link Jumper
Ident. no.: 6603817- Direct connection to the IP-Link
- Glass fiber reinforced plastic housing
- Protection class IP67

General data
EAN | 4047101177206 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 12 g |
Technical Data
Device type | Optical fiber |