Product SE-44X-E923
Industrial Ethernet
Unmanaged Switch
Ident. no.: 6607013- 10/100 Mbps
- Auto-sensing, 10/100M, half/full duplex, auto-negotiating
- Auto cross-over, auto-polarity
- Automatic address learning, aging and migration
- Store and forward wire-speed switching
- IEEE 802.3, 802.3u, 802.3x
- 9 ports
- Ethernet connection: 4-pole, M12 D-code
- Power supply: 5-pole, 7/8”
- Protection class: IP67

General data
eCl@ss-Code (V5.1.4): | 19170130 -/- Netzwerk-Switch (allgemeine Anwendung) |
Technical Data
Device type | Ethernet switch |
Fieldbus connection technology | M12 × 1 female connector, 4-pin, D-coded |
Transmission rate Ethernet | 10/100 Mbps |
Number of Ethernet ports | 9 ports |
Connection technology Ethernet | 9 × M12, 4-pin, D-coded |
Ambient temperature | -40…+75 °C |
Protection class | IP67 |