Product MBD48-T415/EX
Multibarrier, 4-Channel
PROFIBUS-PA
Ident. no.: 6611270- Galvanic isolation between the Ex i outputs and the Ex e bus line as well as between the Ex i outputs
- Temperature range: -20…+70 °C (-4…+158 °F)
- integrated terminating resistor (switch-in)
- cable shielding: capacitive connection to housing potential
- output data: 10V/40mA (short-circuit proof)
- powder-coated die-cast aluminium housing
- pressure compensation element for protection against condensation water
- connection of the housing potential via an M5 x 1 bolt
- Entity and FISCO compliant acc. to EN60079-11

General data
EAN | 4047101005868 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 3660 g |
Technical Data
Fieldbus Protocol | PROFIBUS-PA |
Device type | Multibarrier |
Ambient temperature | -20…+70 °C |
Protection class | IP66 |
Approvals | ATEX |