Product JRBS-40DC-4RV
IP20 Junction Box with Short-Circuit Protection, 4-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Ident. no.: 6611832- Junction box for DIN rail mounting
- Short-circuit protection per drop line/spur
- Pre-assembled terminating resistor: JRBS-40TR (sold separately)
- Cable shielding: Capacitive or direct connection established via two M5 threaded bolts
- Aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
| EAN | 4047101284195 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 8536507000 |
| Country of origin | CN |
| Weight | 405 g |
Technical Data
| Fieldbus Protocol | FOUNDATION fieldbus, PROFIBUS-PA |
| Device type | Active fieldbus junction box |
| Ambient temperature | -50…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, Ex-Approval, IECEx, FM |

