Product JRBS-40DC-8RV
IP20 Junction Box with Short-Circuit Protection, 8-Channel
FOUNDATION Fieldbus and PROFIBUS-PA
Ident. no.: 6611834- Junction box for DIN rail mounting
- Short-circuit protection per drop line/spur
- Pre-assembled terminating resistor: JRBS-40TR (sold separately)
- Cable shielding: Capacitive or direct connection established via two M5 threaded bolts
- Aluminium housing
- Entity and FISCO compliant according to IEC 60079-11

General data
EAN | 4047101284171 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 570 g |
Technical Data
Fieldbus Protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Device type | Active fieldbus junction box |
Ambient temperature | -50…+70 °C |
Protection class | IP20 |
Approvals | ATEX, Ex-Approval, IECEx, FM |