Product BLCDN-8M8S-8DI-P
BL compact™ fieldbus station for DeviceNet™
8 Digital PNP Inputs
Ident. no.: 6811028- On-machine Compact fieldbus I/O block
- DeviceNet™ slave
- 125 / 250 / 500 kbps
- Two 5-pole M12 connectors for fieldbus connection
- 2 rotary switches for node address
- IP67
- M8 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- 8 digital PNP inputs, 24 VDC

General data
EAN | 4047101198331 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 349 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input |
Connection technology signal | M8 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | 2 × M12 |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Data Sheets
CAD File
Configuration File
Manual
Product Flyer
Connectivity accessories — Network
![]() |
RSC RKC 572-2M
Cable for DeviceNet and CANopen, Extension Cable, M12, Male, Straight, 5-pin, A-Code, M12, Female, Straight, 5-pin, A-Code, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U0323 |