Product BLCCO-2M12S-2RFID-S
BL compact™ fieldbus station for CANopen
Interface for Connection of 2 BL ident Read/Write Heads (HF/UHF)
Ident. no.: 6811300- On-machine Compact fieldbus I/O block
- CANopen slave
- 10, 20, 50, 125, 250, 500, 800, or 1000 kbps
- Two 5-pole M12 connectors for fieldbus connection
- 2 rotary switches for node address
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- Simple RFID interface
- Connection of 2 BL ident® read/write heads
- Max cable length of 50 m

General data
| EAN | 4047101251784 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 359 g |
Technical Data
| Fieldbus Protocol | CANopen |
| Number of channels | 2 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69K |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
CAD STP File
Configuration File
Configuration Manual
Manual
Product Flyer
Connectivity accessories — Network
|
RSC RKC 572-2M
Cable for DeviceNet and CANopen, Extension Cable, M12, Male, Straight, 5-pin, A-Code, M12, Female, Straight, 5-pin, A-Code, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U0323 |
Connectivity accessories — Technology
|
RK 4.5T-2-RS 4.5T/S2501
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U3-01243 |

