Product BLCCO-16M8LT-8XSG-P-8XSG-P
BL compact™ fieldbus station for CANopen
16 Configurable Digital PNP Channels
Ident. no.: 6811306- On-machine Compact fieldbus I/O block
- CANopen slave
- 10, 20, 50, 125, 250, 500, 800, or 1000 kbps
- Two 5-pole M12 connectors for fieldbus connection
- 2 rotary switches for node address
- IP67
- M8 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
- 16 Configurable digital PNP channels, 24 VDC
- Max. 0.5A per channel
- Selection of filtering times (Input delay)
- Invertible inputs

General data
| EAN | 4047101325690 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 588 g |
Technical Data
| Fieldbus Protocol | CANopen |
| Signal type | Digital input/output, Digital output, Digital input |
| Connection technology signal | M8 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 10 kbps …1 Mbps |
| Fieldbus connection technology | 2 × M12 |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Configuration File
Manual
Product Flyer
Connectivity accessories — I/O
|
PKG 3M-2-PSG 3M
Actuator and Sensor Cordset, Extension Cable, M8, Female, Straight, 3-pin, Threaded Connector, M8, Male, Straight, 3-pin, Threaded Connector, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U2515-20 |
Connectivity accessories — Network
|
RSC RKC 572-2M
Cable for DeviceNet and CANopen, Extension Cable, M12, Male, Straight, 5-pin, A-Code, M12, Female, Straight, 5-pin, A-Code, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U0323 |

