Product TBNN-S0-DRS-01
Adapter for mounting groups of TBEN-S modules on a DIN rail
Ident. no.: 6814040- 1 piece
- Grounding of the modules on the DIN rail
- Easy arrangement of TBEN-S modules
- Creation of compact TBEN-S module groups
- Straightforward installation
- Simple compliance with the installation dimensions

General data
| EAN | 4047101333312 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 45 g |
Technical Data
| Device type | Mounting accessories |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |

