Product FAS4-S0400
compact fieldbus station for AS-interface
4 Inputs
Ident. no.: 6821321- Bus connected via AS-interface flat cable or male M12 x 1
- Field devices connected via male M12 x 1
- AS-i specification V2.1
- Short-circuit diagnostics
- Cast housing
- Protection class IP67
- Address range 1…31 A/B
- 4 inputs 3-wire PNP
- 24 VDC

General data
| EAN | 4047101045895 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 388 g |
Technical Data
| Fieldbus Protocol | AS-Interface |
| Signal type | Digital input |
| Connection technology signal | M12 |
| Device type | Compact station, I/O Module |
| Fieldbus connection technology | M12 connector or flat cable |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

