Product FAS4-CSG44-A
compact fieldbus station for AS-interface
4 Inputs, 4 Outputs
Ident. no.: 6821325- Bus connected via AS-interface flat cable or male M12 x 1
- Field devices connected via male M12 x 1
- AS-i specification V2.1
- Short-circuit diagnostics
- Cast housing
- Protection class IP67
- Address range 1…31
- 4 inputs PNP
- 4 outputs PNP
- 24 VDC
- Additional power supply of the outputs

General data
EAN | 4047101045932 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 396 g |
Technical Data
Fieldbus Protocol | AS-Interface |
Signal type | Digital input, Digital output |
Connection technology signal | M12 |
Device type | Compact station, I/O Module |
Fieldbus connection technology | M12 connector or flat cable |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |