Product FAS8-S0404G-A
I/O Module for AS-interface
Ident. no.: 6821328
General data
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 461.41 g |
Technical Data
| Fieldbus Protocol | AS-Interface |
| Signal type | Digital input/output |
| Device type | Compact station |
| Protection class | IP67 |

