Product SDPB-0202D-0003
piconet stand-alone module for PROFIBUS-DP
2-channel Up/Down Counter
Ident. no.: 6824068- Up/down counter
- 2‐channel
- Switching frequency 100 kHz
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101177930 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 8517620020 |
Country of origin | DE |
Weight | 249 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP |
Signal type | Counter |
Connection technology signal | M12 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 9.6 kbps …12 Mbps |
Fieldbus connection technology | 1 × M12 |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |