Product SDPB-10S-0005
piconet stand-alone module for PROFIBUS-DP
1-channel SSI Sensor Interface
Ident. no.: 6824078- SSI encoder interface
- 1‐channel
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101178036 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 8517620020 |
| Country of origin | DE |
| Weight | 286 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP |
| Signal type | SSI |
| Connection technology signal | M23 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 9.6 kbps …12 Mbps |
| Fieldbus connection technology | 1 × M12 |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

