Product SDPB-0808D-0001
piconet stand-alone module for PROFIBUS-DP
8 Digital PNP Inputs Filter 3 ms
8 Digital Outputs 0.5 A
Ident. no.: 6824167- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101178920 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 8544429090 |
Country of origin | CN |
Weight | 241 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP |
Signal type | Digital output, Digital input, Digital input/output |
Connection technology signal | M8 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 9.6 kbps …12 Mbps |
Fieldbus connection technology | 1 × M12 |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |