Product SDNB-0808D-0001
piconet stand-alone module for DeviceNet
8 Digital PNP Inputs Filter 3 ms
8 Digital Outputs 0.5 A
Ident. no.: 6824169- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101178944 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 253 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital output, Digital input/output, Digital input |
| Connection technology signal | M8 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Fieldbus connection technology | 1 × M12 |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

