Product  SDPL-0404D-0003S

4 digital inputs and 4 digital outputs

Ident. no.: 6824174
    • direct connection to the fieldbus
    • direct connection to the IP link
    • integrated configuration interface
    • fully encapsulated plastic housing
    • degree of protection IP67
    • I/O connection technology M12 x 1 (5-pole)
    • 4 digital inputs, 24 VDC, filter 3 ms
    • connection of 2/3-wire pnp sensors
    • 4 digital outputs, 24 VDC, 0.5 A
#

CAD File

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top