Product SNNE-0002D-0002
piconet Extension Module for IP-Link
2-channel Pulse Width Modulation (PWM)
Ident. no.: 6824177- Pulse width modulation
- 2-channel
- 2.5 A per channel
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101179026 |
| eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 181 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
| Signal type | PWM |
| Connection technology signal | M12 |
| Device type | Extension module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
| Approvals | cULus |

