Product SNNE-0202D-0003
piconet Extension Module for IP-Link
2-channel Up/Down Counter
Ident. no.: 6824187- Up/down counter
- 2‐channel
- Switching frequency 100 kHz
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101179125 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 8544429090 |
Country of origin | CN |
Weight | 183 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Counter |
Connection technology signal | M12 |
Device type | Extension module |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |