Product SNNE-10S-0005
piconet Extension Module for IP-Link
1-channel SSI Sensor Interface
Ident. no.: 6824214- SSI encoder interface
- 1‐channel
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101179392 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 215 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
Signal type | SSI |
Connection technology signal | M23 |
Device type | Extension module |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |