Product SCOL-0404D-0003
piconet Coupling Module for CANopen
4 Digital PNP Inputs Filter 3 ms
4 Digital Outputs 0.5 A
Ident. no.: 6824221- Configuration interface
- Configurable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101179460 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 8517620020 |
Country of origin | DE |
Weight | 254 g |
Technical Data
Fieldbus Protocol | CANopen |
Signal type | Digital output, Digital input, Digital input/output |
Connection technology signal | M8 |
Device type | Coupler, Gateway |
Fieldbus transmission rate | 10 kbps …1 Mbps |
Fieldbus connection technology | 1 × M12 |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |